Mounting plate for bell housings
Mounting plate for bell housings
PrintPrint

Mounting plate for bell housings

HYDAC pump support plates enable installation and dismantling of the complete drive unit outside of the container

  • Installation and dismantling of the completely installed drive unit outside of the container
  • facilitates cleaning and servicing of a hydraulic unit
  • the pressure lines are guided through the pump support plate
  • Material aluminium/NBR
  • available:
    Pump support plates size 200 to size 350
    Round seals between pump support and plate size 140 to size 660
    Oval seals between plate and container cover size 200 to
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website