CLOGGING INDICATORS

...are used for monitoring the filter.

If the contamination of the filter element increases, then the loss of pressure in the filter housing will rise. As soon as a particular limit value is reached, the clogging indicator indicates an imminent element replacement.

FEATURES

  • Indicator of dynamic or differential pressure
  • Optical, electrical or electronic signal
  • Wide different of response pressures