BLOCK MOUNTING FILTERS

HYDAC manifold mounting hydraulic filters are attached directly to the control block downstream from the pump or are used as protective filters upstream from high-quality servo or proportional valves.

FEATURES:

  • Flow rates up to 600 l/min
  • Pressure levels up to 420 bar
  • Possible versions: lateral flange mounting for plates and subplates construction, for integration in control blocks (Set Version)
  • Optional for reversible oil flow
  • Numerous connection variants