DFP

Pressure filter for panel mounting
  • Flow rates up to 600 l/min
  • Pressure level up to 315 bar
  • Connections: Flange Ø 17.5 to Ø 41.0
  • Installation sizes: 60, 110, 140, 160, 240, 280, 330, 500, 660, 990, 1320