DFPF

Pressure filter for subplates construction, for reversible oil flow
  • Flow rates up to 600 l/min
  • Pressure levels up to 315 bar
  • Connections: Flange Ø 17.5 to Ø 41
  • Installation sizes: 110, 140, 160, 240, 330, 500, 660, 990, 1320