DF...Q E

Pressure filter for lateral flange mounting
  • Flow rates up to 550 l/min
  • Pressure level up to 315 bar
  • Connections: Flange with 4 bore holes
  • Installation sizes: 30, 60, 110, 140, 160, 240, 280, 330, 500, 660, 990, 1320
  • Also in High-Dynamic version for 10^8 load change (up to 250 bar)