DFZ

Pressure filter for sandwich stacking
  • Flow rates up to 80 l/min
  • Pressure levels up to 315 bar
  • Connections: Nominal size 6 and 10 in accordance with DIN 24340/Cetop R 35 H
  • Installation sizes: 30, 60, 110