LPF...D A

Pressure filter for lateral flange mounting

  • Flow rates up to 280 l/min
  • Pressure levels up to 25 bar
  • Connections: Flange with 2 bore holes
  • Installation sizes: 160, 240, 260, 280
Add to inquiry list