SSDFP

Inline filter stainless steel, flange-mounting
  • Flow rates up to 20 l/min
  • Pressure levels up to 700 bar
  • Temperature range: -10°C up to +100°C
  • Size: 30 (others on demand)
Add to inquiry list