FLND

Change-over inline filters in accordance with DIN 24550
  • Flow rates up to 400 l/min
  • Pressure levels up to 63 bar
  • Connections: G½ to SAE DN 38
  • Installation sizes: 40, 63, 100, 160, 250, 400
  • Selected designs of this filter range can be supplied with manufacturer's test certificates O and M to DIN 55350, Part 18. Test certificates 3.1 to DIN EN 10204 and approval certificates (Type Approval) for different approval authorities.