OFFLINE FILTERS

Offline hydraulic oil filters have the task of filtering the operating fluid located in the hydraulic container in a separate circuit, of relieving the oil filters in the main flow and thus of increasing the availability of the system while simultaneously reducing the operating costs.
  • Flow rates up to 5,600 l/min
  • Pressure levels up to 40 bar
  • Reversible version for 24-hour operation
  • Numerous connection variants