WBF
WBF
PrintPrint

WBF

The Wombat filter housing WBF is used in particular for pre- and main filtration of fluids. It provides excellent protection for components and systems primarily in industrial part washers as well as in hydraulic and lubrication systems.
The following filter elements are used:
  • Wombat filter elements
    They are characterized by their particularly high contamination retention capacity as well as by a low pressure drop.
or
  • Commercially filter bags
  • High contamination retention capacity and low pressure drop due to pleated Wombat filter elements
  • Very high filtration efficiency > 99.8 % in various filtration ratings
  • Magnetic rods available as an accessory
  • Very simple serviceability due to special element construction
  • Can also be used with common filter bags
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website

HYDAC.COM uses cookies for the best possible user experience. By using our internet site, you agree that we may store cookies on your device.

If you refuse the use of cookies, the functionality of the internet site will be impaired.. <Legal Notices>

Accept Reject