RETURN LINE FILTERS TANK MOUNTING

Tank mounting oil filters from HYDAC reliably remove the contamination from the operating fluid which flows back into the tank.

FEATURES:

  • Flow rates up to 15,000 l/min
  • Pressure levels up to 25 bar
  • Numerous connection variants
  • Various in-tankeinversions possible