TANK BREATHER FILTERS

Filling/breather filters from HYDAC prevent contamination and water from the surroundings from entering the system in connection with fluctuations of the oil level in the tank (tank breathing).

FEATURES:

  • Tank mounting filter
  • For separation of solid particles and water
  • Through-put volume up to 15,000 l/min (with Dp=0.01 bar)
  • Optional
    - lockable
    - with anti-splash protection
    - with counter balance valve
    - with anti-droplet device
Add to inquiry list