AM - AQUAMICRON

The element technology of the Aquamicron series (N5AM) is distinguished for its
  • High dirt holding capacity of the glass fibre layers used and
  • high water retention capacity

The glass fibre structure and the folded construction of the elements enables a high flow rate and thus

  • high dedusting velocities through the high circulation rate
  • a constant cleanliness level throughout the process cycle in conjunction with high and low rates of dirt penetration
  • a lower initial differential pressure.
The Aquamicron elements bond the water by means of a chemical reaction. This is not reversible, i.e. the water will continue to be held in the element, even if there is a rise in pressure.
  • Very high water retention capacity
  • Very high contamination retention capacity
  • Prolonged oil service life and oil cleanliness through ultrafine filtration.