D - PRESSURE ELEMENTS

Type "D" elements are used in pressure filters, e.g. in the series DF, DFF, DFG, DFP, DFZ, DFDK, LF, MDF.

FEATURES:

  • Filter rating: 3 to 200 µm
  • Filter materials: glass fibre, solid plastic, wire mesh, metal fleece, plain dutch weaves, water-absorbent material
  • Absolute or nominal filtration, depending on the filter material
  • Permissible differential pressures: 10, 25, 30 or 210 bar
  • Operating temperature: up to 100°C
  • Compatible with all conventional operating media
  • Without bypass valve (optionally with)