FM - FLEXMICRON

The cartridge filter elements of the Flexmicron series are used for solid particle separation in a wide different of applications.
The are distinguished by their enormous flexibility with respect to area of application, medium, filter rating and adapters. The product series offers the appropriate element for each application and is comprised of:
  • Flexmicron P (Premium)
    Pleated elements for applications with the highest cleanliness requirements
  • Flexmicron S (Standard)
    Spun Spray elements for applications with high requirements with respect to fluid and type cleanliness
  • Flexmicron E (Economy)
    Spun Spray elements for applications with medium requirements with respect to fluid and type cleanliness
For application on component cleaning plants, testing facilities, hydraulic and lubrication plants and for KSS cooling lubricants.
  • High sequestration performances (up to 99.99%)
  • Filtration Ratings from1 to 90 µm
  • High contamination retention capacity
  • High media compatibility
  • Wide adapter product range
  • Commercially available element geometryCommercially available element geometry