Optimicron® Power
The new, application-specific filter elements, Optimicron® Power, convince with increased resistance, safety and an especially low pressure drop. They are characterized by a compact design and enable a homogenous flow of the fluid thanks to the innovative filter mesh pack.
The integrated Stat-Free® technology also contributes to an increased operating safety, as a charge formation on the filter element can be avoided. Therefore, the oil service life is significantly expanded.
Optimicron® Power elements are designed to meet the the requirements of the API 614 standards.