HYDAC Optimicron
® has a wealth of innovations and optimised features:
- Unique HELIOS pleat geometry
- Innovative, integrated drainage layer*
- New, upstream drainage layer*
- Efficient filter materials
- Expansion of the range of filtration ratings
- Optimised filter element wrap
Optimicron
® will save you up to 30 % in differential pressure. This not only protects your pocket, but also the environment.
*) Designed for specific applications