STAT-FREE® ELEMENTS

Stat-Free® is the innovative element technology which protects your hydraulic and lubrication system safely against electrostatic charging. 
FEATURES:
  • Filtration ratings: 3, 5, 10, 15 and 20 μm  
  • Filter materials: Lubimicron, Betamicron®4, Mobilemicron
  • Absolute filtration rating
  • Operating temperature: up to 100°C
  • Compatible with every established operating media
  • Depending on element type with or without by-pass valve 
Add to inquiry list