WB - WOMBAT

The Wombat element is a star-folded filter element which is flooded from the inside to the outside and which is conceived for the retention of greater quantities of contaminants with high degrees of separation. The Wombat element can be installed in any conventional bag filter and replace the filter bag which is found there. To accomplish this, a one-time adapter kit comprised of a retention strainer and a seal is required. Application for filtration of cleaning and processing fluids, for prefiltration of fluids in hydraulic and lubrication systems, as a work and police filter in cleaning plants (washing plants) or in processing machines, respectively.
  • High purity of the fluids in critical processes
  • Longer service lifetime for the filter elements through greater contamination retention capacity in comparison with filter bags
  • Lower loss of pressure in comparison with filter bags (up to 30%)