BOOM SUSPENSION

HSE2-16 is a hoist stabilizing unit for utilization on a wheel loader or similar vehicles. The HSE reduces pitching vibrations on the vehicles. A switching valve is used to connect the load-bearing line with one or more hydropneumatic accumulators. The accumulator(s) has/have the effect of a hydropneumatic suspension and thus decouple the vibrations of the load from the rest of the vehicle and thus also from the driver. The simulation of the accumulator should take place together with HYDAC so that an optimised overall system can be achieved.

Advantages
  • Greater transport and travel speeds
  • High handling capacity
  • More stable steering behaviour
  • Shorter braking distances
  • Improved comfort
  • Lower mechanical loads
  • Shorter downtimes
  • Compliance with work safety guidelines
  • Accumulator pressure always at load level
  • No movement of the hoist when the suspension is switched on
Add to inquiry list