Search results for: 'Mobile systems'
16
Results
in category
Products
<div>The MFU 15 MobileFiltration Unit is used as a portable service unit for filling hydraulic systems, flushing small hydraulic systems and for cleaning in the bypass flow. Solid particle contamination and free water can be removed by the filter elements. The MFU 15 can also be fitted with a CS 1000 ContaminationSensor. This allows the solid particle contamination in the oil to be monitored at the same time. The cleanliness class results are displayed according to ISO, SAE or NAS classifications.</div><div><ul><li> Improved service life of components and system filters</li><li> Increased oil service life</li><li> Increased machine availability</li><li> Simple operation</li><li> Compact design</li><li> Integrated dry-run protection</li></ul></div>
Module
<div>The FluidAqua Mobil FAM 5 is designed for dewatering, degassing and filtering hydraulic and lubrication fluids. It operates on the principle of vacuum dewatering to eliminate free and dissolved water as well as free and dissolved gases. By using HYDAC Dimicron filter technology, with its contamination retention capacity and filtration efficiency, the FAM 5 is extremely cost effective. Its compact and mobile design makes it ideally suited for service work. In the version for permanent installation, it provides continuous protection for applications where operating fluids require optimal care, in which valuable bio-degradeable oils or fire-resistant operating fluids are used, or where water frequently gets into the system.</div><div><ul><li> Flow rates (at 50 Hz): approx. 5 l/min</li><li> Operating pressure 0 to 4.5 bar</li><li> Extremely low residual water content, gas content and particle contamination in the operating fluids ensure:<br /> - Longer oil change intervals<br /> - Improved component service life<br /> - Greater machine availability<br /> - Reduction in the Life Cycle Cost (LCC)</li></ul></div>
Module
<div>The units of the FluidAqua Mobil FAM 10 series work in accordance with the principle of vacuum dewatering for the separation of free and dissolved water and of free and dissolved gases from hydraulic and lubrication fluids. Thanks to the HYDAC bypass filter element technology with high contamination retention capacity and separation capacity, the units achieve a very high economic efficiency. All of the units can be optionally furnished and also controlled with measuring technology for continuous monitoring of the water content and the solid particle contamination. An integrated heater for increasing the dewatering performance is available as an option. Simple and safe handling is ensured, thanks to the programmable-memory control (PLC) of the Siemens S7 series which is used in combination with a Siemens operating panel in various national languages.</div><div><ul><li> Viscosity range: 15 to 800 mm²/s</li><li> Contamination retention capacity in accordance with ISO 4572: 200 g</li><li> Flow rate (at 50 Hz): ≈ 15 l/min</li><li> Extremely low residual water content, gas content and particle contamination in the operating fluid ensure:<br /> - Longer oil change intervals<br /> - Improved component service life<br /> - Greater machine availability<br /> - Reduction in the Life Cycle Cost (LCC)</li></ul></div>
<div>The mobile filter unit OF 5 mobile is used for filtered filling and emptying, for offline filtration and for the unfiltered pumping-out of hydraulic and lubrication oils.<br /> The mobile filtration unit can be optionally equipped with the ContaminationSensor CS 1000 for simultaneous monitoring of the solid particle contamination in the oil. Utilisation on hydraulic and lubrication oil systems in different industries.</div><div><ul><li> Flow rate: max. 30 l/min / 40 l/min</li><li> Operating pressure: 4.5 bar</li><li> Convenient filtration in the bypass flow</li><li> Easy to operate</li><li> Increased system availability</li><li> Reduction of Life Cycle Cost LCC</li><li> Option: continuous monitoring of oil cleanliness during dedusting by means of CS 1000 </li></ul></div>
20
Results
in category
Topics & Solutions
Companies are under increasing pressure to develop. If you want to remain competitive, you don't just need to be innovative. A fast time-to-market is a top priority. HYDAC supports you with this as a development partner for emobility and electric mac ...
From the component to the system to the solution – as a full-range supplier with a wide product portfolio and range of services, we support you with your challenges in the mobile and industrial sectors. A comprehensive approach to system advice is a ...
Needs-based thermal management can sustainably increase the efficiency and service life of your mobile machine. As an expert in cooling and thermal management, HYDAC is able to offer comprehensive thermal management solutions – both for diesel and hy ...
Strict laws and new technologies are increasing the requirements for functional safety in mobile machines. This makes it all the more important to have optimal safety architecture that allows for early detection of safety-relevant errors. Contact us ...
Make long-term energy savings thanks to the efficient electro-hydraulic compact power units from HYDAC
Energy efficiency Maximum machine operating times thanks to optimised system architecture The electrification of mobile machines with the aim of ...
Assistant functions make your work more intuitive and precise and, above all, safer. HYDAC provides the optimal system architecture for your mobile machine: from the integration of various assistance systems to automation – HYDAC solutions are reliab ...
Constant temperature monitoring determines every aspect of day-to-day life: wherever movement and energy are involved, thermal management is the key to success. This is where you can rely on HYDAC's thermal management know-how – our efficient cooling ...
Explore more magazine articles Rely on our remote machine maintenance tools for remote monitoring and remote diagnostics that include repair, maintenance, and optimisation. The advantage: a specialist is no longer required on-site when the HYDAC rem ...
20
Results
in category
Downloads
CMS Cooling Mobile System
Product brochure
Construction Machinery
Agricultural machines
Lifting & material handling
English
(1.63 MB)
Priority Valve for Mobile Hydraulics MPV…
Mobile hydraulics
Mobile systems
Product brochure
No details
English
(372 KB)
Systems and components for construction machines
Mobile hydraulics
Mobile systems
Product brochure
Construction Machinery
English
(26.26 MB)
Components and Systems for Agricultural Machinery
Mobile hydraulics
Mobile systems
Product brochure
Agricultural machines
English
(10.06 MB)
HY-STEER Electro-hydraulic Steering Systems
Mobile hydraulics
Mobile systems
Product brochure
Construction Machinery
Agricultural machines
Lifting & material handling
Municipal machines
English
(13.03 MB)
Use HYDAC Expertise to avoid Air in Hydraulic Systems
Mobile hydraulics
Mobile systems
Product brochure
Construction Machinery
English
(1.45 MB)
STENO Oil mist separator
Mobile hydraulics
Mobile systems
Product brochure
Construction Machinery
English
(6.11 MB)
Hoist Stabilization Unit HSE-10...
Mobile hydraulics
Mobile systems
Product brochure
Construction Machinery
Agricultural machines
Lifting & material handling
Municipal machines
English
(771 KB)
Is your file not listed?
To our download & media center