HAT 3000
HAT 3000
PrintPrint

HAT 3000

HAT 3000

HAT 3000 is a high resolution absolute measuring singleturn encoder. Due to the non-contact, magnetic measuring method and its robust design, the HAT 3000 is suitable for angle of rotation measurement in both mobile and stationary applications, especially where high-resolution data acquisition is required.

In the safe version, the encoders meet the safety requirements according to SIL2 (IEC 61508) or PL d (ISO 13849). Thus, the encoder can be advantageously used in many applications in vehicle construction and for mobile machines, especially for increased safety requirements.

The HAT 3000 has E13 road approval in accordance with ECE type approval especially for use in vehicles used on public roads.

Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website