HLS 500
HLS 500
PrintPrint

HLS 500

Available versions:
Standard

The distance sensor HLS 528 is a touchless function, very compact sensor for the measurement of distances to fluids and objects. As a result of its functional principle (measurement of the sound transmission time), it operates with a very high resolution and measurement rate. The HLS 528 is available for measurement ranges up to 6000 mm and is obtainable in three signal output variants (2 switching outputs; 1 analogue output, 4 ... 20 mA or 0 ... 10V, plus 1 or 2 switching outputs). The sensor can be adjusted simply and conveniently with two push-buttons and a self-explanatory menu structure. A 3-character digital display is for displaying the current distance, 2 three-coloured LEDs show in addition the operating status.
  • Touchless distance measurement
  • Measurement range up to 6000 mm
  • Various signal output variants available
  • Very high resolution and measurement rate
  • Integrated temperature compensation
  • 3-character digital display for showing the current distance
  • 2 three-colour LEDs for displaying the operating status
  • Switching points and reset points can be adjusted independently of one another
  • Reversible analogue output
  • Usable only for depressurised applications
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website