HIT 1000
HIT 1000
PrintPrint

HIT 1000

HIT 1000
Inclinometer Available versions: Standard and for application with increased functional safety.
In many applications, the measurement of the angle of inclination is required in order to control processes. HIT 1500 was developed in particular for the special use in dynamic system. The inclinometers are particularly suited for application in safety circuits according Functional Safety in Machines and Systems up to SIL 2 (IEC 61508) or PL d (ISO 13849) respectively. By using both an accelerometer and an additional gyroscope based on MEMS technology (Micro-Electro-Mechanical System), two measured variables which are entirely independent from one another from the physical point of view are detected by the HIT 1500 and combined by the device. A motion compensation is performed hence the contouring error, which occurs in damped or low-pass filtered systems, is avoided.
Thus, the HIT 1500 provides excellent dynamic characteristics and is therefore particularly suited for the active orientation, stabilisation and control of the inclination of mobile machines such as boom lifts and work platforms, cranes and mobile cranes, construction and drilling systems, agriculture, and municipal machines. Especially for the use in puplic vehicles, HIT 1500 is approved for road vehicles according to ECE type approval.

Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website