HDA 8400

  • Stainless steel measuring sensor with thin-film strain gauge
  • Accuracy ± 0.5 % FS type; ± 1.0 % FS max
  • Analogue
  • ‌Customised versions, various electrical and mechanical connections, and a large number of output signals.‌
  • Options:
    • Hydrogen
Material number
GP_1000213559
learn more ...
Product Search
Filter selection
Reset filter

HDA 8400


Grouped product items

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 8400 Pressure Transmitter for series applications
Product brochure EN

(3.5 MB)

HDA 8400 Pressure Transmitter for the medium hydrogen, tested to EC 79
Product brochure EN

(1.93 MB)