HPT 1000

Available versions:
  • Standard
  • Smart
  • IO-Link
  • CANope
  • SAE J1939
The pressure transmitter series HPT 1000 have been specifically developed for the OEM market, e.g. in mobile applications for extremely small installation space. Like most of our pressure transmitter series, the HPT 1000 is based on a robust and long-life thin-film sensor.
All of the parts in contact with the fluid (sensor and pressure port) are made of stainless steel and are welded together with one another. This means that there are no sealing points in the interior of the sensor. The possibility of leakage is excluded.
The pressure transmitters are available in various pressure ranges from 0 .. 16 bar up to 0 .. 600 bar. For integration into modern controls, standard analogue output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V.
Ratiometric output signals are also available. In addition, HYDAC ELECTRONIC offers bi-directional communication as an IO-Link interface or CANopen / SAE J1939.

The new generation of smart sensors is designed to generate further relevant information in addition to the operation data. This ensures the support of dynamic, real-time optimized and self-organising processes, which optimises the availability as well as resource consumption and reduces operating costs.