ELECTRONIC TEMPERATURE SWITCHES

For medium temperature recording and monitoring, HYDAC offers a different of electronic temperature switches with integrated or offset temperature sensor.

Type series

  • ETS 3200 pressure-resistant for pipeline installation
  • ETS 3200 for tank installation
  • ETS 3800 for external temperature sensor
    can be rotated in longitudinal axis and display, 4-char. LED display, display in °C or °F, adjustable per button
  • ETS 320 pressure-resistant for pipeline installation
  • ETS 380 for external temperature sensor
    3-character LED display, adjustable via foil keyboard
  • EDS 1700 for external temperature sensor
    4 relay outputs, 4-character LED display, many auxiliary functions,
    adjustable via foil keyboard
  • TFP 100 (external temperature sensor)
    version in four-conductor switching
  • HTS 8000 for OEM use, e.g., in mobile applications
Overviews of Electronic Temperature Switch
Electronic
Temperature Switch
 ETS 3200
 ETS 3800
 ETS 320
ETS 380
 ETS 1700
 HTS 8000
 Accuracy (max.)
 1°C 1°C
1°C
1°C
1°C
3%
 Pressure resistance to 600 bar
 X    X      
 Integral temperature probe
 X    X      X
 Separate temperature probe
   X    X  X  
 Switching outputs
 2  2  2  2  4  2
 Analogue outputs
 X  X  X  X  X  
 Digital display
 X  X  X  X  X  
 Programmable  X  X  X  X  X  
 Tank installation
 X          
 Pre-set
           X
 VDMA Menu navigation
 X  X        
 Single pieces available
 X  X  X  X  X  
 OEM products
           X
 IO-Link Interface
 X  X        
 UL Specification
 X  X        

Remark: Not all the features can be freely combined with each other, please take the precise information from the corresponding datasheet.