Valves
Valves
PrintPrint

Valves

Valves monitor the pressure, flow rate or flow direction of hydraulic fluids. Thanks to a variant-rich programme, HYDAC valves offers almost all of the possibilities for structuring hydraulic systems – whether stationary or mobile. In this area, HYDAC offers cartridge, slip-in, plate mounted, subplates and inline connection valves up to nominal size 63. The performance ranges up to: Qmax = 6000 l/min Pmax = 630 bar

The valves are listed under "product search".
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website