PRESSURE COMPENSATORS

HYDAC pressure compensators are direct acting, spring-loaded spool valves and are used for load pressureindependent regulation of flow rates of consumers. When switched together with manually actuated or proportional needle valves, pressure compensators can be used for the load-independent lifting and lowering of variable loads at the same velocities. They act thereby as pressure compensated flow control valves.
Add to inquiry list