PROPORTIONAL PRESSURE RELIEF VALVES

HYDAC proportional pressure relief valves are continuously adjustable valves which limit the output pressure depending on the electrical current. These valves exist as leakage-free poppet valves and spool valves with defined leakage, in direct acting or pilot-operated design.