The condition of the fluid is crucial for optimum machine performance today. This means that the fluids must be monitored and tested. We carry out these tests in our own laboratories or on site at your premises.
- Oil analysis
- Cleanliness determination and analysis acc. VDA 19 / ISO 16232 and internal company standards for the automotive and supplier industry.
- Particle distribution measurement acc. ISO 4406 and SAE AS: 4056
- Determination of water content according to the Karl Fischer method
- Microscopic analysis
- Gravimetric analysis
- Granulometric analysis
- Density
- Viscosity
- TAN (Total Acid Number)
- Coolant/lubricant analysis and water analysis (pH-value, conductivity, bacteria, chlorite, nitrate, nitrite, ° dH)
- REM/EDX analyses
- Process chain analysis