Nyheder
Nyheder
PrintPrint
22.08.2014

HYDAC Special Edition "CHEMIE + TECHNIK"

Pre-filtration cuts expense in water treatment


Water is a rare commodity. 

Even though we call Earth
„the blue planet“ because much of its surface is covered
by sea, the proportion of freshwater – and particularly
clean water – is very low, at a figure of 0.3%. Furthermore,
the demand for clean water is increasing. The
aim of water purification is to produce drinking water
as well as clean service water and process water for industry
and business. The untreated water comes from
the sea or from groundwater wells, but also from surface
waters such as lakes and rivers. In times of increasingly
scarce water resources, the recycling of service
and sewage water becomes even more significant.

Read more in the attached PDF ...


Velkommen til HYDAC
Ønsker du at besøge vores mobile optimerede hjemmeside?
Ja, til den mobile hjemmeside
Nej tak, til standard hjemmesiden