Nyheder
Nyheder
PrintPrint
01.06.2015

From HYFLEX to HX1

The modular manifold system for mobile working machines


HYDAC presents the modular manifold system for the working hydraulics in mobile machines. The performance range is depending on the module 0-80(100) l/min. It is adjusted to the complex and flexible demands of the mobile hydraulics (e.g. municipal-, agricultural- and construction machines).

The system is based on the existing valve technology of HYDAC. The special demands of  the mobile branch were incorporated: compact, enlargeable, weight-optimized and service-friendly. 


Velkommen til HYDAC
Ønsker du at besøge vores mobile optimerede hjemmeside?
Ja, til den mobile hjemmeside
Nej tak, til standard hjemmesiden