AGGREGATER/TILBEHØR

Fluid level gauge FSA , Fluid level sensor and
Temperature switch TSE are designd to monitor and control the level of operating fluid.

Many combinations are possible, thanks to the flexible product range

FSA:
- Range of five sizes
- Visual thermometer with °C and °F scale
- Temperature gauge which records the temperature of the operating fluid in the tank. Scale in °C.
- Dual scale in °C and °F available on request.
- Simple, standardised mounting (FSA/K)

FSK:
- Range of four sizes
- Switching contact can be either type O (opens when fluid is at low level), type C (closes when fluid is at low level) or type W (dual switching unit)
- Temperature gauge which records the temperature of the operating fluid in the tank. Scale in °C.
- Dual scale in °C and °F available on request.

TSE:
- Three nominal temperatures: 60°C, 70°C and 80°C.
- Can be easily fitted into the FSA and FSK (here as TSE-L)
- Simple, standardised mounting (FSA/K)