MANOMETER-LUKKEVENTIL

Single station gauge isolators are components used to pressurised manometers for the time it takes to read the pressure

Single-station gauge isolator can be operated in two ways

  • Pressing a button, the manometer display appears for as long as the button is pressed.
  • Pressing the button and rotating it by 90°, the pressure display appears for as long as the button is locked in place.