INCLINOMETER

In many applications, angles of inclination have to be measured to ensure the function of machines and systems and to control processes.

The HIT 1000 and HIT 1500 measuring systems are single or double axis measuring systems for the detection of the inclination with regards to their horizontal plane.


Overview:

Products:            
Family HIT 1000 HIT 1500 HIT 1000 HIT 1500 HIT
1000
HIT
1500
Accele./Speed 1/0 1/1 1/0 1/1 1/0 1/1
Number/Angle 1/2 1/2 1/2 1/2 1/2 1/2
Space Axes 3 3 3 3 3 3
Categorie 1 1 2 2 3 3
Active Comp.
no yes no yes no yes
Increased FuSi - -  SIL2/Pld  SIL2/Pld  SIL2/Pld SIL2/Pld

Add to inquiry list