Søgeresultater for: 'Kontraventiler'
7
Resultater
i kategorien
Produkter
1686.2218
HYDAC fluid level gauges with leakage protection in event of glass breakage. The current fluid level can be read off at any time by unlocking the check valves and tank leakage is prevented. Choose from sizes from 076 to 1000 mm. Robust design in stainless steel for rough installation places and high media- and UV-resistance even for difficult media such as fluids containing glycol. Certified by Bureau Veritas (BV) and American Bureau of Shipping (ABS).
252.3332
250.72116
0
Resultat
i kategorien
Emner og løsninger
0
Resultat
i kategorien
Downloads
Står din fil ikke på listen?
Til vores download- og mediecenter