HYDAC has many years of experience in the automotive industry, particularly in the area of on-board applications:
The product portfolio ranges from switching magnets, filters, hydraulic accumulators all the way to complete valve/sensor blocks.
We accompany you as required through the entire product development cycles, from design and simulation all the way to series production.
Our development vehicles are:MATLAB/SIMULINK, AMESim, ANSYS

We are an innovative development partner and series supplier to the automotive industry with:

  • In-house prototype construction
  • Individual function and service life test benches

Engine and transmission

  • Solenoids and valves for variable camshaft adjustment

    • Good dynamics
    • Improved controllability
    • High level of function integration

  • Hydraulic accumulators for energy storage and supply for adjustment and switching processes
  • Hydraulic filters for high level of fluid purity for clutch, transmission and engine hydraulics

Chassis anti-roll control and steering

  • Electrohydraulic systems for  Anti-roll stabilization

    • Good dynamics
    • Improved controllability
    • High level of function integration

  • Hydraulic filters in steering and chassis systems

    • High contamination retention rate
    • High contamination retention capacity
    • Filter mat construction made out of glass or   Synthetic fibre
    • Plastic housing
    • Integrated bypass valve
    • Flow rate up to 25 l/min

Safety

Rapid-switching electromagnetic actuating elements with low energy requirements for triggering by means of airbag control device

HYBRID technology

Environment emission reduction Energy efficiency HYBRID technology

  • Mounting technology and shut-off valves for  Gas tanks (CNG/LPG)
  • Filter elements and valves for SCR technology
  • Diesel filtration HYDAC Diesel PreCar
  • Lightweight hydraulic accumulators for HYBRID applications

Hydraulic filters

  • Deep-bed filter element for SCR technology
  • High contamination retention rate and contamination retention capacity due to  innovative, multi-layer filter media structure
  • High strength and durable polymer fibre matrix due to thermoplastic bonding of the fibre structure
  • Elimination of structural weak points  (e.g. no seams) Low pressure loss Compact design

Diesel filtration

  • Manual water drainage (Best Cost Design) as conventional, user-dependent solution
  • Fully automatic drainage Plug&Play (high-tech design) as innovative solution for user-independent, fully automatic dewatering, even during intake operation
  • 2-stage water separation intake prefilter
  • Protection of all pumps and components of the fuel system against water and dirt
Velkommen til HYDAC
Ønsker du at besøge vores mobile optimerede hjemmeside?
Ja, til den mobile hjemmeside
Nej tak, til standard hjemmesiden