From the components to the system, whether hydraulics, electronics or mechanics, providing you with the best solution is our challenge.
Application-specific sensors:
Storage of all functional principles for every application:
High-power and installation-optimized cooling systems are available for fulfillment of the legal requirements for noise, emissions (EURO 4, TIER 3) and savings in fuel.
Complete systems ready for installation, optimized with reference to component protection, system cleanliness and ventilation.
A comprehensive range of hydraulic and ventilation filters, equipped with high-quality filter element materials ensure high operating safety and long maintenance intervals, for example:
Return filtration with return filter RFM
Feed circuit filtration with line filter LPF
Pressure oil filtration with line filter MFM
Removal of coarse particles with Inline Filter ILF
Air filtration with ventilation filters BF, ELF, ELFL, BD
Filter clogging indicators For improvement of operating safety and, if applicable, display of maintenance intervals
Brand labeling to ensure availability of spare parts Marking of the filter elements for improvement of the product identification and to ensure replacement element availability
The FDE spring damper element is a standard element for hydropneumatic suspension of the vehicle cabins with adaptive damping and level regulation for full utilization of the spring deflection. The extremely low-friction suspension cylinder especially developed for this application has been designed for loads of up to 300 kg. The system alignment can be carried out to specific customer requirements.
for the completion of hydraulic systems.