Development and manufacture of components and subsystems in fluid technology for utilization in the oil and gas industry:

Offshore, underwater or onshore solutions, from development through project planning all the way to production.
Scope of applications:

  • Special offshore coating

 

Special materials:

  • Cast steel (CS); stainless steel (SS) Duplex; steel (S) Duplex
  • Flushing according to customer requirements
  • International approval and designs
  • Collaboration with development partners and institutes

 

Pressures up to 1,035 bar / 15,000 PSI
Monitoring of oil cleanliness and oil ageing in hydraulic and lubrication oils
Technical and commercial support through our global presence - world-wide

Components for pipeline management

  • Hydraulic valve actuation
  • Chemical injection
  • Pressure damping through bladder and piston accumulators
  • Pipeline flushing for protecting pumps

Components for topside systems

  • High-pressure units (HPU)
  • Wellhead control panels
  • Workover systems
  • Blowout preventers (BOP)
  • Water injections

Components for underwater systems

  • Christmas trees
  • Control blocks
  • Housing
  • Underwater systems
  • Blow-Out Preventer (BOP)
  • Remote-operation vehicles (ROV)
  • Pipeline flushing

Components for auxiliary systems

  • Oil and gas scrubbing process
  • Condition Monitoring units
  • Chemical injection systems
  • Compressor and gas turbines
Velkommen til HYDAC
Ønsker du at besøge vores mobile optimerede hjemmeside?
Ja, til den mobile hjemmeside
Nej tak, til standard hjemmesiden