Plastic injection moulding machines

With our broad range of products and services and with our competence in development, production, sales and service, a wide variety of challenges are solved world-wide for the plastics injection molding technology machines branch of industry.

Compact hydraulics

  • as components or functional units in the control block
  • for the implementation of user-specific control functions in the machine

Cooling systems

  • for the necessary stabilization of the operating temperatures

Filter cooling systems

  • for optimum accommodation of customer-specific requirements
  • as an installation solution or as a complete unit

Filter technology

  • for protection of the hydraulic components against increased contamination
  • for extending the service life of the operating medium

Hydraulic power units

  • for the execution of hydraulic functions, e.g. hydraulic core pulls in tools
  • on fully electrically powered machines
  • Drives of an additional injection molding unit

Filter systems

  • for optimization of oil cleanliness in the machine
  • for filling and dedusting

Process filtration

  • for the treatment of cooling water

Plants for gas-assisted molding applications

Modular and complete systems for

  • Gas generation
  • Gas compression
  • for gas injection molding
  • for process control and monitoring

Analysis and diagnostics

Measurement and analysis devices for monitoring components and machine cleanliness. Data recording and assessment systems for individual machines as well as for system monitoring are available.
Interface modules allow optimum integration into available systems.

Accessories

  • Ball valves and fluid level gauges
  • Pipe fasteners, hose and cable fasteners, component fasteners
  • Bell housings and couplings

von der Komponente zum System ...

Velkommen til HYDAC
Ønsker du at besøge vores mobile optimerede hjemmeside?
Ja, til den mobile hjemmeside
Nej tak, til standard hjemmesiden