Filter systems

FluidMonitoring Software FluMoS Light

The FluidMonitoring Software FluMoS Light is a software for reading, displaying and editing data from HYDAC fluid sensors. It enables the simultaneous connection of 3 sensors.

FluMoS Light can be used in conjunction with the latest generation of HSI interface sensors (CS 1000, FCU 1000, MCS 1000, AS 1000, FMM, HYDACLab®) and the sensors without an HSI interface (CS 2000, FCU 2000, FCU 8000).

The FluMoS Light software is used for:

  • Online display of measured values on a PC in table and graph formats
  • Storing log files on hard disks
  • Displaying log files from hard disks/floppy disks and saving them as graphics files
  • Processing saved log files e.g. with Microsoft Excel

Applications:

  • Remote monitoring of sensor readings
  • Condition-based maintenance

Download FluMoS Light

FluidMonitoring Software FluMoS Mobile

HYDAC FluMoS Mobile for Android – your access to HYDAC’s FluidControl Units

Get your fluid condition monitoring measurement data on your Android device!
FluMoS Mobile is a tool for displaying and downloading measurement data from the FluidControl Unit FCU 1000 and the SensorMonitoring Unit SMU 1200 to your Android device.

FluMoS Mobile features

  • Displays current measurement values (solid particle contamination, water saturation and temperature) from your FluidControl Unit FCU 1000 in a table format
  • Displays measurement value progress (solid particle contamination, water saturation and temperature) of your FluidControl Unit FCU 1000 in a graph format (one graph per measurement channel)
  • Selective download of log files in .dat format from the internal memory of the FCU 1000 or SMU 1200 to your Android device
  • Online storage of measurement data on your Android device (possible with successor version)

You can easily forward the .dat files to other devices such as a PC by e-mail.
The files can then be processed in FluMoS.

Download FluMoS Mobile

Function modules & ContaminationSensor CS 1000 programming aid

We offer the programming aid shown below to enable integration of the ContaminationSensor CS 1000 into Siemens controls S7-300 / S7-400. It is available free-of-charge as a download.

It consists of the function modules and programming instructions


Funktionsbausteine CS1000 Siemens S7-300-400 DE

Function modules CS1000 Siemens S7-300-400 EN

Fluid technology

Embedded Board Configurator

The Embedded Board Configurator graphic software tool allows the user to communicate with the on-board electronics (OBE) of HYDAC proportional valves in the D and P series and parameterise them. These series can be identified by the black electronics housing.

Various values can be monitored in real time and internal parameters can be viewed and modified.

The software also allows parameters to be saved and imported for a quick exchange and reduced system start-up times.

Download Embedded Board Configurator

View HYDAC proportional valves

HYDAC OBE Service Tool

The HYDAC OBE Service Tool graphic software tool allows the user to communicate with the on-board electronics (OBE) of HYDAC proportional valves in the A series and parameterise them. This series can be identified by the aluminum coloured electronics housing.

Various values can be monitored in real time and internal parameters can be viewed and modified.

The software also allows parameters to be saved and imported for a quick exchange and reduced system start-up times.

Download OBE Service Tool

OBE firmware

The OBE firmware allows the user to flash an existing A series valve to the latest firmware version. This series can be identified by the aluminum coloured electronics housing.

Please ensure that both the OBE Service Tool and the firmware on the valve are up-to-date to parameterise the valve.

Download OBE firmware

Systems engineering

EHCD control module parameterisation software

Our software enables simple and clear parameterisation of the digital EHCD control modules via PC or notebook.

The most important functions at a glance:

  • Automatic detection and display of the module name when the interface is opened
  • Simultaneous display and operation of parameter input, remote control and process data monitor - no need to switch between windows
  • Improved oscilloscope for displaying and recording process data
  • Optimised for Windows 11, backwards compatible with older versions
  • Simple and clear operation of the devices via PC / notebook
  • Assessment of process variables during operation
  • Display of status information
  • Intuitive operation - quick familiarisation without having to spend a long time reading the manual

Download V4.1

The previous version 3.6  is still available for download but is no longer supported.

Download V3.6

KineSys

HYDAC Frequency Inverter – Cabinet Mounted HFI-CM

The powerful PC software HFI-CM-Startup (HYDAC frequency inverter – cabinet mounted) offers many ways to rapidly commission and optimise KineSys drive systems.

The dialogue-guided commissioning with graphical support for drives considerably simplifies the configuration of the electromechanical or hydraulic system. The motor is parameterised using the electronic name plate.

A commissioning file can be used to perform series commissioning. This results in significant time savings in series projects. The software is rounded off with practical and intuitive diagnostic instruments.

View downloads

HYDAC Frequency Inverter – Motor Mounted HFI-MM

The HMM Start-Up (c) PC software is very user-friendly thanks to its intuitive UI, making it the perfect interface for your drive system from HYDAC KineSys.

The software makes it possible to parameterise the electromechanical or hydraulic system quickly and easily. The integrated oscilloscope function can be used to visualise operating data and measurement data and check settings.
Automatic motor identification, parameter presetting and custom actual value displays automate and speed up the commissioning of the application.

View downloads

HYDAC Frequency Inverter – Wall mounted HFI-WM

The HFI-WM (HYDAC Frequency Inverter - Wall Mounted) drive controller is a frequency inverter for speed control for 3-phase asynchronous motors.
It is used to control the speed in asynchronous motors. Switch cabinet installation is necessary here.

This drive controller is available in power classes up to 250 kW

View downloads

Electronics

HMG 4000 firmware, user manual, USB driver, PC software

HEWIN – the successor to our HMGWIN software with new functionalities

  • Configuration and display of the current measured values of the HMG 4000
  • Recording, visualisation, analysis and editing of HMG 4000 measurement data
  • Read, create and edit CAN symbol files for use in the HMG 4000 or in the CAN-Trace
  • CAN-Trace: read, display and store CAN messages
  • IO-Link Trace: read, display and store IO-Link process data
  • Reading and parameterisation of HYDAC devices with CANopen, CAN SAE J1939 or IO-Link interface

Download HEWIN PC software

HEWIN Quick Start Guide DE

HEWIN Quick Start Guide EN

 

The previous version HMGWin-2 is still available for download but is no longer supported.

Download HMGWin V04 software DE/EN/FR

HMG 4000 Handbuch DE

HMG 4000 User manual EN

HMG 4000 Notice d'utilisation FR

 

Firmware HMG 4000

USB driver HMG 4000

HMG 2500 / 30x0 PC software

This software offers the option of conveniently and easily analysing and archiving curves and logs recorded with the HMG 2500 / 30x0 and, if necessary, exporting the data for integration into other PC programs.

In addition, it is possible to operate the HMG 2500 / 30x0 directly from a computer. Basic settings can be defined and measurements can be started online and displayed directly, e.g. on a PC screen as the measurement curve progresses.

Download HMGWin V03 software

HMGWIN3000 Handbuch DE

HMGWIN3000 User manual EN

HMGWIN3000 Note d'utilisation FR

CMWIN PC software

  • HYDAC CMWIN V03 software, compatible with the CMU 1000, is available for subsequent evaluation of the measured data on a PC.
  • The main component of the CMWIN V03 PC software is the CM Editor. This provides various IEC 61131-based tools 
    and functions for designing, integrating and testing user programs for the CMU 1000.
  • CMWIN also makes it possible to read out, configure and parameterise HYDAC condition monitoring sensors in combination with the HMG 510.
     

Download CMWIN V03 software

CMWIN Handbuch DE

CMWIN User manual EN

CMWIN Note d'utilisation FR

HMG / CMU USB driver

When connecting a HYDAC measuring device to a PC for the first time, you must first install the required USB driver.
The driver is also included on the CD-ROM supplied.

HMG 3000

HE Virtual Comport Driver

HMG 2500, HMG 510, HMG 3010, CMU 1000
Windows 2000

CP210x VCP Win2K

HMG 2500, HMG 510, HMG 30x0, CMU 1000
Windows XP(SP2) / Vista / 7 / 10

CP210x VCP Win XP-S2K3/Vista/7/10

Updating a measuring device for use with USB 3.0

In the event that connection problems occur with a HYDAC measuring device (HMG 30X0, HMG 2500, CMU 1000) when connected to a PC via USB 3.0, you must update your driver.


Download USB3 update

USB 3.0 Update Anleitung DE

USB 3.0 Update Instructions EN