Maximum occupational safety for lifting & material handling machines

Redefine safety with our intelligent systems

Intelligent systems are setting new standards in terms of the functional safety of mobile machines. Strict requirements need to be met, especially where people are being transported or heavy loads are being carried. Rely on our tried-and-tested LX valves, which can be transformed into a networked closed-loop system thanks to the intelligent control unit. This enables error states to be detected automatically and functional safety in lifting and material handling technology to be increased. Learn about our intelligent solution in detail.

Load-sensing modular valve system: safety in a tried-and-tested complete package

Our tried-and-tested load-sensing valves from the LX series enable precise and repeatable execution of work functions – this is because they record the load pressures of the actuators while pressure compensators utilise the information and provide the desired flow rate.

But how does the system become intelligent?

It's simple: thanks to our fast-reacting ICU control unit, our tried-and-tested modular valve system becomes a TÜV-certified, networked closed-loop system with automatic error detection. This is because the ICU monitors the system independently and quickly establishes a safe state in the event of an error. In combination with switches and position indicators, our modular system offers maximum functional safety with optimum performance.

Learn about our solution in detail: we'll be happy to provide you with further information or you can contact one of our experts directly.

Contact us now

Trust in these safety-related functions

Maximum safety thanks to a switch inlet section

The switch inlet section provides an important safety function for the LCX-6 series whereby a changeover spool automatically interrupts the pump flow in an emergency. A function that is particularly suitable for safety-critical applications such as cranes and telescopic lifts.

The changeover spool also allows flexible selection between the flow rate supply to the working sections or port A (HPCO=high pressure carry over). Electromagnetic valves with manual emergency actuation ensure manoeuvrability in the event of a power failure.

Robust position indicator for fast response times

The position indicator is an optional addition to the LX series and reliably detects the neutral position of the main spool. When there is movement, it detects the direction and sends signals to the safety system. The position is precisely determined using optical sensors that reliably detect the current spool position with the aid of a detection flag that is permanently connected to the main spool. Thanks to the fail-safe strategy, a warning signal is automatically triggered in the event of a fault. The position indicator fulfils the safety requirements according to ISO 13849, Performance Level "d", ensuring maximum safety and precision.

Contact us now for more safety in your material handling machines.

And find out more about our intelligent systems – our experts will be happy to advise you.

Contact us now

Like this article? Help us get found!

Add HYDAC as your preferred source now

Discover more systems and components for lifting and material handling technology

Lifting & Material Handling

Lifting and material handling machines need to be much more than just efficient and responsive. With HYDAC, you can avoid compromising on performance and functionality for your end customers – find out more now.

Find out more