Innovative solutions for tunnelling: all-electric concrete spraying machine

Efficiency, sustainability and precision are crucial for modern construction projects. With the EX-eCAT4, HYDAC is setting new standards in electromobility for tunnelling. The all-electric machine combines flexibility, remote maintenance and environmentally friendly technology. Find out more about this innovative solution here.

1 min

News

Electrohydraulics: collaboration for innovation in the construction industry

The successful development of the all-electric EX-eCAT4 concrete spraying machine through a partnership between Exiron AG, Lenggenhager Mechanik and HYDAC demonstrates the importance of cooperation in the industry. With a focus on electromobility and digitalisation, the machine offers numerous advantages, including an adjustable chassis, remote maintenance via controller and the elimination of hydraulic cooling. The innovation enables more efficient, environmentally friendly and flexible applications - especially in tunnelling.

Key features:

  • Flexibility: Adjustable chassis for different operating conditions.
  • Environmentally friendly: No combustion engines, low energy consumption.
  • Remote access: Controller enables worldwide maintenance and analysis.

Find out more about the technology and collaboration behind this innovation - click on the button to read the full article.

Find out more!