Our service portfolio – retrofits, repairs, commissioning, maintenance & calibration

HYDAC Service Our service portfolio – retrofits, repairs, commissioning, maintenance & calibration

The HYDAC service programme offers comprehensive professional support for your specific needs.

From fluid service to fluid engineering – everything from a single source

HYDAC provides a complete range of services for professional fluid service and fluid engineering in your applications. Our aim is to minimise the downtimes in your hydraulic plants and lubrication systems, increase the service life of the electrohydraulic open-loop and closed-loop control systems and ensure the reliability of your measuring instruments.

The expertise of our experienced specialist personnel, the worldwide approval of HYDAC products and the close collaboration with the responsible international inspection agencies such as: TÜV, Germanischer Lloyd, DVGW, etc. - are what sets HYDAC apart.

A service programme tailored to your specific needs

Whether it's commissioning, maintenance, repairs or rental equipment provision: the HYDAC Service Center offers you a complete package of services in partnership with additional service partners.

After a detailed consultation, you can put together the service package that best suits your needs – whether it's supporting your existing in-house maintenance or taking on the complete maintenance package, we will always find the best service solution for your application.

Commissioning components, subsystems and complete systems

We have the right equipment and system know-how for any kind of service assignment – whether it involves commissioning lubrication systems, hydraulics or actuators or connecting new components and incorporating subsystems into an existing system – we take care of commissioning your applications.

The assembly is followed by the installation, piping system flushing, pressure testing and then the commissioning itself – in all of these steps, you are supported by an experienced team of specialist personnel for hydraulics, electronics and electric systems.

Needs-based inspection and maintenance of your systems and plants

Regular inspection of operating parameters and system parameters prevents expensive downtimes. The HYDAC Service Center monitors the oil condition, filter condition, accumulator pressures and valve settings in your applications, for example. Switching shocks and vibrations are recorded using the latest measurement equipment, and parameters are analysed and logged. Using this information as a basis, inspection intervals are adapted to the requirements as needed.

Fresh oil filling, tank cleaning or complete oil changes performed by HYDAC

HYDAC can provide the following services on request:

  • Prior checks on your machines and systems for cleanliness, the required safety devices and obvious sources of leakage
  • Machine and system flushing in the bypass flow until the required cleanliness class is achieved
  • Continuous measurement of the cleanliness class in the oil flow as well as oil sampling to provide a reference sample for future comparative measurements
  • Connection of pipes and consumers and a final leakage check
  • Complete documentation of the work and cleanliness class

Calibration servicesOptimise the quality of your test equipment by using the calibration service at the HYDAC Service Center or at your own premises

HYDAC offers DAkkS-compliant calibrations that ensure the highest measurement accuracy and international traceability in accordance with DIN EN ISO/IEC 17025 requirements.

Inspection of measuring and testing equipment is incorperated as an essential quality assurance element for standard calibration in the standards series DIN EN ISO 9000-9004. Measuring and testing equipment is inspected to ensure that all test equipment relevant for product quality measures "accurately". To guarantee this, the test equipment must be calibrated regularly and must be traceable to national standards. The readings taken must also be documented.

We prepare test protocols and issue calibration certificates for:

  • Particle sensors
  • Contamination sensors
  • Temperature sensors
  • Pressure sensors
  • Pressure switches
  • Portable data recorders
  • Flow rate transmitters
  • Display units

HYDAC recommends at least one calibration per year, depending on the operating conditions and the intended use of the measurement or test equipment.

Repairs & technical retrofits

Repairs right at your site Quick help when it matters

On request, we can perform repairs on site for the whole HYDAC product range as well as other makes of equipment. Depending on your needs, we distinguish between repairs relating to individual orders with prior consideration of the cost, and a package using replacement parts and spare parts.

In-house repairs Efficiency thanks to optimum workshop conditions

For more extensive repair orders, we rely on in-house repairs at our state-of-the-art HYDAC workshops. Our technicians have the ideal conditions and a comprehensive technical setup available to them – from specialised test benches to high-quality spare parts right on site.

The result: the highest repair quality, shorter turnaround times and maximum operational reliability for your systems.

Future-proof thanks to modernisation and optimisation More efficiency thanks to technical retrofits

Technical progress cannot be stopped – in many applications, machines purchased today will not be able to produce the quality required tomorrow. Instead of buying new, the best alternative, both technically and in terms of cost, is often to convert and modernise the components and systems used.

Across all specialist areas, we work with you to find ways to optimise your application – so that you can reduce your operating costs and increase the productivity and availability of your systems.

Contact us for professional support with all your service issues

Today’s machines and systems have a high level of specialisation. Commissioning a different specialist for all the different complex parts would not be economically viable. With HYDAC, you have a partner who will support you with practical assistance and advice – so that you can always concentrate on your core business, reduce costs and secure your competitive edge.