Optimise your machine control with HYDAC load-sensing control blocks
How your mobile application can operate more precisely and efficiently
The most finely tuned components packed in a sectional design which offers maximum flexibility – HYDAC load-sensing valves allow for precise, repeatable execution of work functions. Learn more about our modular load-sensing control blocks.
Increase your productivity with our load-sensing valves
Precise motions & repeatable execution of work functions: learn more about the load-compensated HYDAC valve solutions for main controllers in our brochure.
Precision & accuracy Simple machine operation combined with increased productivity
In mobile machines in particular, many different actuators work in parallel. In addition to the difficulty of setting movement speeds, there are also often unwanted speed variations. The precision and accuracy of the work suffer as a result of this. With our load-sensing main control valves, we guarantee simplified machine operation with a simultaneous increase in productivity.
Flexibility & modularity Tailor-made solutions lead to reduced development times
As versatile as mobile machines are – the different types of machines and configuration possibilities lead to a high number of valve variations. This is all the more reason why there is a desire for standardised modular valve systems which can easily be adjusted to a wide range of machine needs. With the HYDAC load-sensing control blocks, our experts offer you a tailor-made platform and modular solutions – allowing you to reduce your development times.
Space savings & energy efficiency
A compact design saves installation space and resources
New regulations increase the need for energy-saving solutions as well as simple and space-saving solutions. With HYDAC, you can achieve a high performance density without having to compromise on energy efficiency: our compact valve block design saves important installation space and reduces your resource consumption.
Our solution: HYDAC load-sensing valves for your machine controlDiscover our load-sensing control blocks in the HYDAC LX-3, LX-6, LCX-6 and LCX-8 valve series
What is the benefit of load-sensing?
"Load-sensing" means exactly what you would expect it to mean. The load pressures of the actuators in mobile machines are recorded. Pressure compensators use the information and ensure that the desired flow rate is provided. In this way, every actuator receives the exact flow rate that is required to perform the work functions without restrictions. The goal: precise, repeatable execution of work functions – for maximum results.
Load-compensated valves HYDAC LX-3 & LX-6
LX-3 (nominal flow rate of 80 l/min at the work port) and LX-6 (nominal flow rate of 160 l/min at the work port) are load-compensated valves with upstream pressure compensators for systems with fixed or variable displacement pumps. Up to ten functions can be controlled independently of each other as long as the maximum pump flow rate is higher than the required flow rate. The load-sensing valve systems were developed with a focus on high precision, fine control and energy efficiency. Whether it's cranes, harvesting machines, machines with crawler tracks or other mobile machines – the flexible structure and the compact design make them suitable for a wide range of applications.
Compact, cost-effective valves HYDAC LCX-6 & LCX-8
The LCX-6 expands our range in the form of a more compact and cost-efficient version of the LX-6 valve which focuses on the core functions of load-sensing valves. The first and last working section combine inlet plate functions and end plate functions in a space-optimised and weight-optimised design. The LCX-6 monoblock offers a flexible solution for additional functions in mobile machines such as excavators and wheel loaders.
With the new LCX-8, we offer a valve with the same external dimensions as the LCX-6 that enables high flow rates of up to 240 litres/minute at the work port.
Lars Schlicker, Product Management for LX valves
Our load-sensing valves in the LX series are more than just components – they are the key element for precise machine operation. For maximum control, efficient processes and a superior user experience.
Our LX valve series in comparisonSimilarities and differences at a glance
| Fixed displacement pump | Variable displacement pump | Qmax work port |
LX-3 | x | x | 90 |
LX-6 | x | x | 180 |
LCX-6 | - | x | 180 |
LCX-8 | - | x | 240 |
The intelligent add-on for automating mobile machines: HYDAC Intelligent Control Unit (ICU)
With the ICU control unit specifically developed for load-sensing valves, HYDAC offers a future-proof complete solution for automated or electrified mobile machines and off-highway vehicles. This combination enables maximum precision, TÜV-certified safety and reliability, even under extreme conditions, and is the ideal basis for automation and assistance systems.
The advantages for your machine control at a glance
Impressive fine controlPrecise motions & simple execution of work functions
Using the example of a loader crane
Loader cranes have to meet high requirements. In addition to the precise positioning of loads, repeatable controllability with widely fluctuating loads is crucial. Compared to conventional solutions, the resolution of the HYDAC components, which is almost twice as high, allows for an excellent fine control range. This leads to gentle cylinder and motor movements – which in turn leads to much more precise machine movements and simpler execution of work functions.
Parallel operationOperation of several machine functions at the same time
Using the example of a loader crane
Let's stick with the example of the loader crane – the complex work is done by different actuators at the same time. The flow-optimised sectional pressure compensator uses the respective load pressure and safely adjusts the flow rate for the individual actuators in parallel operation. This can be seen clearly with the following example: independent of actuator 2 being switched on, the flow rate at actuator 1 remains constant at the set flow rate of 1 l/min with great precision. This is despite actuator 2 requiring a considerably higher pump pressure. This aspect vastly increases the productivity of the work processes.
More products relating to this topic
HYDAC software for electro-hydraulic controls
For controlling mobile valves with our HYDAC controllers: EHC (Electro-hydraulic Control) is a machine application software for controlling hydraulic mobile valves, which can be proportionally controlled or switched on/off.
HYDAC crane control systems for forestry applications
We offer a control kit for intuitive human-machine interaction which is especially for forestry cranes. xCrane offers quick reaction times and a smooth custom controller for every driver.
FAQ
What exactly is load-sensing?
Load sensing is a hydraulic control concept in which the pump only supplies as much oil as is actually required by the consumers, depending on the current load pressure.
How does the load-sensing principle work in detail?
A load-sensing system continuously uses the maximum load pressure of the consumer to automatically regulate the pump so that it only delivers the required flow rate with a constant pressure margin (∆p). This saves energy as the pump doesn't operate continuously at maximum pressure.
What does load-compensated mean?
Load-compensated means that all consumers are supplied with a constant flow rate regardless of the current load pressure. This is achieved by pressure compensators that keep the pressure drop across the control valve, and therefore the flow rate, constant.
What is the difference between open-centre and closed-centre systems?
In open-centre systems, the oil constantly flows back into the tank in the neutral position – typical for classic OC valves operated by a fixed displacement pump with consumers connected in series. Load-sensing systems are available in both open and closed-centre versions. While the open-centre load-sensing system circulates the oil when inactive, the closed-centre load-sensing system stops the oil flow completely and only works when required – saving energy.
Why is it advantageous to rely on our load-sensing systems?
Thanks to their large spool stroke, they enable particularly fine resolution and precise control. The optimised upstream pressure compensator ensures stable behaviour when several consumers are operated in parallel. The flexible modular system also allows the valves to be customised for a wide range of applications.
What is meant by an upstream or downstream pressure compensator?
An upstream pressure compensator – as with the HYDAC load-sensing valves – is located upstream of the spool. It ensures a constant pressure drop and therefore a constant flow rate independent of the pump pressure – as long as this is greater than the load pressure. This ensures precise control and predictable machine behaviour, which is ideal for challenging applications.
A downstream pressure compensator is located downstream of the spool. It detects the system's highest load pressure and reduces the pressure drop of all the individual sections in a way that meets their needs, if necessary, to prevent undersupply.