Filtration of water
Water filtration in all applications
HYDAC has the products and expertise.
Our "blue planet" will only bear its name as long as its life-giving water resources keep flowing.
Thanks to the use of modern filter technologies, water can be used efficiently and recycled, making a long-term contribution to preserving the earth's water resources.
Process filter
From standard to large customised filters
Water filtration:
Scrubbers - Fish farming - Injection water - Ballast water
Oil and gas filtration:
Lubricating oils - MFO - Gas
Water filtration in all industriesHYDAC has the products and expertise.
Read more about:
RFP-1 Polymer filterFor seawater and fish farms
Many fish farms struggle with corrosion in their water filters.
With our new polymer filters, these challenges are a thing of the past.
PLFInline filter
PLF provides continuous removal of particles from low viscosity liquids
Benefits:
- Low pressure loss due to large cross-sections and large filter area/absorption capacity
- Compact design with high flow capacity
- Simplified element replacement compared to e.g. rod filters
- Protection of the clean side during element replacement
ATF TwistFlowAutoFilt® Twist Flow Strainer ATF
Hybrid filter that combines centrifugal filtration with our well-known slotted pipe elements. Performs well even with highly contaminated water.
Benefits:
- Continuous filtration and self-cleaning
- No rotating parts. which makes it maintenance friendly
AutoFilt® RF3Proven filter for many industries
Benefits:
- Fully automatic operation
- Maximum utilisation of the filter surface
- Remote monitoring via mobile phone or tablet
AutoFilt® RF14
Self-cleaning filter down to 10my
The RF14 has rotating cleaning arms that suck dirt off the filter element, resulting in very good cleaning. The filter can be used up to 4460 m³/h and with filter fineness down to 10my.
Features:
- Extremely fast backwashing
- High cleaning efficiency
- Variable filter isometry
Benefits:
- Low loss of flushing water
- Perfect for filtering large amounts of contaminants
- Compact design