Sustainable Cartridge Element Kit (SCEK) Series: The Next Evolution of Spin-On Filtration
A cartridge-based solution that reduces waste and simplifies maintenance with spin-on compatibility.
The SCEK Series introduces a new approach to spin-on filtration by separating what lasts from what gets replaced. A reusable bowl paired with a high-performance cartridge element reduces material waste, lowers long-term cost, and supports modern fluid system design.
Why SCEK Series?Rethinking the Disposable Spin-On
Traditional spin‑on filters combine housing and element into a single disposable unit. While convenient, this design sends oil‑filled metal canisters to landfills and drives recurring replacement costs.
The SCEK Series changes that architecture.
By introducing a reusable plastic bowl and a disposable cartridge element, the SCEK Series preserves the simplicity of spin‑on filters while eliminating unnecessary waste and material loss.
What Makes the SCEK Series Different?
A smarter approach to spin-on filtration that balances sustainability, reliability, and familiar installation.
The Sustainability StoryDesigned to Reduce Waste Without Compromise
The SCEK Series addresses two major sources of filtration waste: disposable metal housings and trapped hydraulic oil during change out.
The SCEK cartridge element is incinerable, and the reusable bowl eliminates disposal of oil filled metal spin-on cans. The result is reduced landfill impact while maintaining reliable filtration performance.
Performance You Expect From HYDAC Engineered Filtration Performance
Size and Flow Capability
The SCEK Series is available in 0160 SC and 0180 SC sizes with flow capacity up to 50 gallons per minute.
Pressure and Temperature Ratings
The system supports a maximum operating pressure of 145 psi (10 Bar) with a burst pressure rating of 600 psi (41 Bar). Operating temperature range spans from -20°F (-7°C) to 225°F (107°C).
Fluid Compatibility
The SCEK Series is compatible with petroleum-based fluids rated for use with nitrile rubber seals.
Tested Industry Standards
All SCEK elements are tested to recognized industry standards for filtration performance, cyclic durability, vibration resistance, and impact protection.
Filtration OptionsBetamicron BN Media Options
SCEK cartridge elements are available in 3, 5, 10, and 25 micron ratings using HYDAC Betamicron® low-collapse media. These options support a wide range of contamination control requirements across hydraulic and lubrication systems.
ApplicationsWhere the SCEK Series Fits
The SCEK Series is designed for demanding hydraulic and lubrication systems across a broad range of industries including agricultural equipment, automotive systems, construction machinery, industrial gearboxes, pulp and paper processing, and steel and heavy industry applications.
A Smarter Spin-On Architecture
The SCEK Series represents a shift toward more sustainable fluid system design while preserving the convenience engineers expect from spin-on filtration.
Spin-on familiarity. Cartridge-based intelligence. HYDAC engineered.